IESNA:LM-63-2002
[TEST]P1434418
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9D-850-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 9xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (234) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 5.48A 658.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]85757.4
TILT=NONE
234 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 658.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
13060.1 13599.4 13984.7 13965.4 13657.2 13233.5 12212.5 11345.7 11422.8 12019.9 13117.9 14466.3 16142.1 18126.2 21092.6 24020.5 26370.6 28932.5 
31821.9 34210.5 34345.3 33497.8 31224.8 27179.6 20322.1 14967.1 14100.3 10979.7 7473.9 5778.8 4526.7 3236.1 2561.9 2022.6 1444.7 886.1 
423.8 0.0 
13060.1 13618.7 14004.0 13984.7 13676.5 13252.7 12212.5 11365.0 11422.8 12019.9 13098.6 14427.7 16026.5 18261.0 21497.1 23924.2 26659.5 28971.0 
31802.7 34306.8 34499.4 33651.9 31475.2 27487.8 20572.5 15217.5 14350.7 11422.8 7801.4 5932.9 4584.5 3313.2 2600.5 2099.6 1579.5 1001.7 
462.3 0.0 
13060.1 13560.9 13965.4 14023.2 13772.8 13483.9 12559.3 11653.9 11519.1 12097.0 13021.6 14312.2 15911.0 17875.8 21381.6 24020.5 26659.5 28894.0 
31475.2 34326.1 35231.4 34595.7 32881.4 29433.4 23616.0 17259.3 16199.9 13349.0 10247.7 7358.3 5547.6 4180.0 3120.6 2446.4 1887.7 1117.2 
539.4 0.0 
13060.1 13541.7 13965.4 14177.3 14004.0 13849.9 13252.7 12270.3 11788.8 12077.7 12906.0 14119.5 15660.5 17529.0 19628.7 22556.6 25465.2 27853.8 
30608.4 33401.5 35501.1 35713.0 34441.6 31918.2 26967.7 19667.2 18453.6 15063.4 12231.8 9689.1 7570.2 5644.0 4160.7 2985.7 2273.0 
1406.2 597.1 0.0 
13060.1 13580.2 14004.0 14369.9 14485.5 14485.5 14273.6 13599.4 12867.5 12732.6 13291.2 14389.2 15949.5 17837.2 19917.6 22094.3 24868.1 27622.7 
30261.6 32823.6 35385.5 37061.4 36849.5 35212.2 31918.2 25080.0 23461.9 17586.8 13291.2 10748.6 8648.9 6896.0 5586.2 4314.8 3197.6 
2273.0 828.3 0.0 
13060.1 13503.1 13946.2 14447.0 14832.3 15082.7 15256.0 15159.7 14774.5 14524.0 14793.7 15602.8 16931.9 18742.6 20919.3 23307.8 25677.1 27834.5 
30069.0 31995.3 34056.4 36425.7 37754.8 37446.6 35520.4 31976.0 30781.7 24502.1 15602.8 9920.3 7628.0 6010.0 4584.5 3582.9 2561.9 
1656.6 751.2 0.0 
13060.1 13483.9 13926.9 14504.8 15198.2 15833.9 16373.3 16951.1 17278.6 17490.5 17972.1 18800.4 20033.2 21863.1 24001.3 26293.5 28373.9 30203.9 
31340.4 32322.8 33228.1 34653.5 37176.9 40836.8 43013.5 43437.3 43302.5 41568.8 34094.9 22229.1 12385.9 7917.0 6029.2 4488.2 
2947.2 1560.3 616.4 0.0 
13060.1 13406.8 13849.9 14447.0 15198.2 16142.1 17201.6 18376.6 19628.7 20880.7 21843.9 22864.8 24309.5 26023.9 28239.1 30358.0 32303.5 
33536.3 34730.6 35327.7 35963.4 37061.4 39045.4 42223.8 47675.1 52394.4 52548.5 49813.2 42628.3 34326.1 24964.4 14543.3 7936.2 
5239.4 3698.4 2388.6 905.3 0.0 
13060.1 13368.3 13811.3 14427.7 15236.8 16122.8 17220.8 18434.4 19821.3 21227.5 22518.1 23596.8 25002.9 26775.1 28913.3 31012.9 32939.2 
34056.4 35250.7 35924.9 36560.5 37677.8 39623.3 42705.3 47944.8 52433.0 52413.7 50005.9 42936.5 34326.1 24039.8 13984.7 7859.2 
5085.3 3698.4 2446.4 924.6 0.0 
13060.1 13291.2 13734.3 14312.2 15140.5 16065.1 17278.6 18761.8 20591.8 22826.3 25291.9 27988.7 31051.4 34249.0 37157.7 39527.0 40836.8 
41511.0 41819.2 41472.5 41549.6 42300.8 42898.0 43321.7 41029.5 36888.0 36040.4 33536.3 30935.8 24155.4 14331.4 8244.4 5798.1 
3987.4 3005.0 2253.7 1001.7 0.0 
13060.1 13194.9 13541.7 14119.5 14793.7 15660.5 16797.0 18068.4 19725.0 21709.0 24001.3 26428.4 29356.3 32399.8 35520.4 38274.9 40259.0 
41607.4 42339.3 42493.4 43052.1 44323.4 45806.6 45825.9 43225.4 39642.6 38852.8 34884.7 27834.5 19725.0 13156.4 8783.8 5644.0 
3621.4 2388.6 1541.0 635.7 0.0 
13060.1 13175.7 13426.1 13965.4 14581.8 15390.9 16334.7 17471.2 18877.4 20534.0 22652.9 24810.3 27295.2 29703.0 32303.5 34538.0 36098.2 
36849.5 37254.0 37176.9 37388.8 38332.7 39584.8 39815.9 38217.1 35501.1 34961.7 31744.9 25889.0 19570.9 13869.1 9284.6 5836.6 
3563.6 2118.9 1425.4 520.1 0.0 
13060.1 13137.1 13329.8 13734.3 14235.1 14832.3 15583.5 16469.6 17471.2 18665.5 20052.4 21651.2 23269.3 24810.3 26409.1 27776.8 28566.5 
28528.0 28277.6 27661.2 27179.6 27584.1 28451.0 29048.1 28605.1 27449.3 27141.1 25291.9 21111.9 15891.7 10825.6 6973.1 4969.8 
3544.3 2561.9 1733.6 693.5 0.0 
13060.1 12944.5 12906.0 12963.8 13040.8 13002.3 12886.7 12751.9 12520.7 12328.1 12251.1 12289.6 12443.7 12713.4 13194.9 13580.2 13811.3 13676.5 13156.4 
12443.7 11634.6 10941.2 10286.3 9650.6 8822.3 7994.0 7801.4 7127.2 6395.2 5759.5 5200.9 4642.3 4083.7 3428.8 2908.7 2311.5 1059.4 0.0 
13060.1 12751.9 12405.2 11904.3 11307.2 10652.3 10112.9 9766.2 9612.1 9612.1 9766.2 9958.8 10209.2 10575.2 10844.9 11153.1 11268.7 11230.1 10902.7 
10093.6 9169.0 8302.2 7531.7 6780.5 6106.3 5528.4 5470.6 5162.4 4796.4 4449.7 4102.9 3737.0 3313.2 2812.3 2330.8 1791.4 732.0 0.0 
13060.1 12540.0 11750.2 10690.8 9766.2 9323.1 9265.3 9438.7 9573.5 9631.3 9650.6 9631.3 9669.9 9631.3 9592.8 9554.3 9419.4 9169.0 8764.5 
8225.2 7493.2 6799.7 6125.5 5566.9 5123.9 4777.1 4700.1 4449.7 4180.0 3891.1 3544.3 3159.1 2735.3 2195.9 1598.8 1020.9 443.0 0.0 
13060.1 12347.4 11133.8 9727.6 9111.2 9207.6 9573.5 9804.7 9901.0 9901.0 9804.7 9669.9 9477.2 9265.3 9072.7 8841.6 8533.4 8148.1 7743.6 
7300.5 6780.5 6279.6 5836.6 5489.9 5162.4 4854.2 4796.4 4449.7 4237.8 4083.7 4025.9 3717.7 3313.2 2639.0 1887.7 1155.8 693.5 0.0 
13060.1 12154.7 10536.7 9169.0 9034.2 9496.5 9939.5 10189.9 10247.7 10151.4 9939.5 9669.9 9419.4 9149.8 8745.2 8321.5 7917.0 7570.2 7127.2 
6684.1 6279.6 5932.9 5663.2 5432.1 5008.3 4700.1 4661.6 4468.9 4334.1 4738.6 4912.0 4642.3 4218.5 3544.3 2561.9 1772.2 1329.1 0.0 
13060.1 12000.6 10112.9 8918.6 9188.3 9785.4 10267.0 10517.4 10555.9 10382.6 10074.4 9689.1 9303.9 8860.8 8417.8 7955.5 7454.7 6953.8 6472.3 
6010.0 5663.2 5412.8 5181.7 4777.1 4526.7 4218.5 4180.0 3987.4 4064.4 4623.0 4411.2 4025.9 3582.9 3024.2 2273.0 1907.0 1386.9 0.0 
13060.1 11827.3 9843.2 8841.6 9265.3 9958.8 10478.9 10748.6 10748.6 10555.9 10170.7 9708.4 9207.6 8591.1 8128.8 7647.3 7011.6 6356.7 5875.1 
5528.4 5374.3 5046.8 4757.9 4430.4 4122.2 3814.0 3775.5 3640.6 3929.6 4122.2 3717.7 3236.1 2793.1 2234.5 1868.5 1714.4 1040.2 0.0 
13060.1 11865.8 9766.2 8860.8 9342.4 10074.4 10594.5 10825.6 10825.6 10613.7 10209.2 9727.6 9130.5 8360.0 7801.4 7319.8 6568.6 5952.2 5509.1 
5316.5 5104.6 4873.5 4584.5 4295.6 3987.4 3679.2 3640.6 3582.9 3891.1 3775.5 3313.2 3139.8 2831.6 2234.5 1810.7 1502.5 809.0 0.0 
13060.1 11885.1 9612.1 8822.3 9361.7 10055.1 10536.7 10767.8 10748.6 10517.4 10170.7 9708.4 9053.5 8360.0 7801.4 7281.3 6549.3 5913.6 5432.1 
5316.5 5008.3 4815.7 4488.2 4218.5 3910.3 3640.6 3582.9 3544.3 3852.5 3698.4 3236.1 3024.2 2658.2 1984.1 1695.1 1406.2 732.0 0.0 
